A 5C 6-5016

0.5" Bore, 1.8437" Overall Length high speed uniflex coupling
Qty Range Price/Unit Ships Within
1 - 4 $354.38 4 wks
5 - 9 $322.16 4 wks
10 - 24 $295.32 4 wks
25 - 49 $278.98 6 wks
50+ Request for Quote
$354.38

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 0.5
Hub Dia. (C) 1.04
Hub Length / Set Screw 0.75 / 1/4-20
Material Carbon Steel
Max Speed (rpm) 30000 rpm
Max. Angular Offset (Degree) 3 Degree
Max. Parallel Offset (Inch) 0.014 Inch
Max. Torque (in-lb) 82 in-lb
Overall Length 1.844
Wind-up @ Max. Torque (Degree) 1.05 Degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team