A 5C 6-5012
0.375" Bore, 1.8437" Overall Length high speed uniflex coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $350.38 | 7 wks |
5 - 9 | $318.53 | 7 wks |
10 - 24 | $291.98 | 7 wks |
25 - 49 | $275.71 | 9 wks |
50+ | Request for Quote |
$350.38
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.375 |
---|---|
Hub Dia. (C) | 1.04 |
Hub Length / Set Screw | 0.75 / 1/4-20 |
Material | Carbon Steel |
Max Speed (rpm) | 30000 rpm |
Max. Angular Offset (Degree) | 3 Degree |
Max. Parallel Offset (Inch) | 0.014 Inch |
Max. Torque (in-lb) | 82 in-lb |
Overall Length | 1.844 |
Wind-up @ Max. Torque (Degree) | 1.05 Degree |