A 5C 6-3712
0.375" Bore, 2.063" Overall Length high speed uniflex coupling
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $363.18 | 7 wks |
| 5 - 9 | $330.17 | 7 wks |
| 10 - 24 | $302.65 | 7 wks |
| 25 - 49 | $285.78 | 9 wks |
| 50+ | Request for Quote |
$363.18
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size (B) | 0.375 |
|---|---|
| Hub Dia. (C) | 0.86 |
| Hub Length / Set Screw | 0.625 / #10-24 |
| Material | Carbon Steel |
| Max Speed (rpm) | 30000 rpm |
| Max. Angular Offset (Degree) | 3 Degree |
| Max. Parallel Offset (Inch) | 0.009 Inch |
| Max. Torque (in-lb) | 39 in-lb |
| Overall Length | 1.671875 |
| Wind-up @ Max. Torque (Degree) | 1.09 Degree |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities