A 5C 6-2510
0.3125" Bore, 1.516" Overall Length high speed uniflex coupling
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $275.76 | 10 wks |
| 5 - 9 | $250.69 | 10 wks |
| 10 - 24 | $229.8 | 10 wks |
| 25 - 49 | $217.13 | 12 wks |
| 50+ | Request for Quote |
$275.76
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size (B) | 0.3125 |
|---|---|
| Hub Dia. (C) | 0.73 |
| Hub Length / Set Screw | 0.375 / #6-32 |
| Material | Carbon Steel |
| Max Speed (rpm) | 30000 rpm |
| Max. Angular Offset (Degree) | 3 Degree |
| Max. Parallel Offset (Inch) | 0.007 Inch |
| Max. Torque (in-lb) | 34 in-lb |
| Overall Length | 1 |
| Wind-up @ Max. Torque (Degree) | 1.07 Degree |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities