A 5C 6-2508

0.25" Bore, 1.516" Overall Length high speed uniflex coupling
Qty Range Price/Unit Ships Within
1 - 4 $275.76 4 wks
5 - 9 $250.69 4 wks
10 - 24 $229.8 4 wks
25 - 49 $217.13 6 wks
50+ Request for Quote
$275.76

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 0.25
Hub Dia. (C) 0.73
Hub Length / Set Screw 0.375 / #6-32
Material Carbon Steel
Max Speed (rpm) 30000 rpm
Max. Angular Offset (Degree) 3 Degree
Max. Parallel Offset (Inch) 0.007 Inch
Max. Torque (in-lb) 34 in-lb
Overall Length 1
Wind-up @ Max. Torque (Degree) 1.07 Degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team