A 5C 5-3708
0.25" Bore, 2.063" Overall Length high speed uniflex coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $239.50 | 4 wks |
5 - 9 | $229.1 | 4 wks |
10 - 24 | $219.09 | 4 wks |
25 - 49 | $208.71 | 4 wks |
50+ | Request for Quote |
$239.50
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.25 |
---|---|
Hub Dia. (C) | 0.86 |
Hub Length / Set Screw | 0.625 / #10-24 |
Material | Carbon Steel |
Max Speed (rpm) | 30000 rpm |
Max. Angular Offset (Degree) | 4.5 Degree |
Max. Parallel Offset (Inch) | 0.014 Inch |
Max. Torque (in-lb) | 39 in-lb |
Overall Length | 2.063 |
Wind-up @ Max. Torque (Degree) | 1.78 Degree |