A 5C 5-2506
0.1875" Bore, 1.516" Overall Length high speed uniflex coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $172.75 | 11 wks |
5 - 9 | $164.38 | 11 wks |
10 - 24 | $156.84 | 11 wks |
25 - 49 | $148.94 | 11 wks |
50+ | Request for Quote |
$172.75
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.1875 |
---|---|
Hub Dia. (C) | 0.73 |
Hub Length / Set Screw | 0.375 / #6-32 |
Material | Carbon Steel |
Max Speed (rpm) | 30000 rpm |
Max. Angular Offset (Degree) | 4.5 Degree |
Max. Parallel Offset (Inch) | 0.011 Inch |
Max. Torque (in-lb) | 34 in-lb |
Overall Length | 1.516 |
Wind-up @ Max. Torque (Degree) | 1.8 Degree |