A 5C 5-1808
0.25" Bore, 1" Overall Length high speed uniflex coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $103.17 | 11 wks |
5 - 9 | $97.54 | 11 wks |
10 - 24 | $92.9 | 11 wks |
25 - 49 | $87.3 | 11 wks |
50+ | Request for Quote |
$103.17
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.25 |
---|---|
Hub Dia. (C) | 0.61 |
Hub Length / Set Screw | 0.3125 / #6-32 |
Material | Carbon Steel |
Max Speed (rpm) | 30000 rpm |
Max. Angular Offset (Degree) | 3 Degree |
Max. Parallel Offset (Inch) | 0.008 Inch |
Max. Torque (in-lb) | 18 in-lb |
Overall Length | 1 |
Wind-up @ Max. Torque (Degree) | 1.8 Degree |