A 5B15M001306

Any combination of A 5B15M001304, A 5B15M001306, with A 5 P15M0013 (Disc), can be used to form a coupling.
Qty Range Price/Unit Ships Within
1 - 9 $10.82 6 wks
10 - 49 $10.25 6 wks
50 - 199 $9.68 6 wks
200 - 499 $9.34 6 wks
500+ Request for Quote
$10.82

Availability: 6 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 6 mm
Cap Screw Size M3
Length When Ass´y 15.9 mm
Material Brass, Bright Dip
Outside Dia. 12.7 MM
Shaft Depth (N•m) 4.3 mm
Substitute Part A 5B15M001306T

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team