A 5B15M000903
Any combination of A 5B15M000903, A 5B15M000904, with A 5 P15M0009 (Disc), can be used to form a coupling.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.56 | 6 wks |
10 - 49 | $9.05 | 6 wks |
50 - 199 | $8.55 | 6 wks |
200 - 499 | $8.25 | 6 wks |
500+ | Request for Quote |
$9.56
Availability: 854 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 3 mm |
---|---|
Cap Screw Size | M3 |
Length When Ass´y | 12.7 mm |
Material | Brass, Bright Dip |
Outside Dia. | 9.5 MM |
Shaft Depth (N•m) | 3.8 mm |
Substitute Part | A 5X15M000903,A 5B15M000903T |