A 5B15M000603

Any combination of A 5B15M000602, A 5B15M000603, with A 5P15M0006 (Disc), can be used to form a coupling.
Qty Range Price/Unit Ships Within
1 - 9 $10.96 6 wks
10 - 49 $10.39 6 wks
50 - 199 $9.81 6 wks
200 - 499 $9.46 6 wks
500+ Request for Quote
$10.96

Availability: 128 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 3 mm
Cap Screw Size M3
Length When Ass´y 12.7 mm
Material Brass, Bright Dip
Outside Dia. 6.4 mm
Shaft Depth (N•m) 3.8 mm
Substitute Part A 5B15M000603T

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team