A 5B15M000602
Any combination of A 5B15M000602, A 5B15M000603, with A 5 P15M0006 (Disc), can be used to form a coupling.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $10.96 | 6 wks |
10 - 49 | $10.39 | 6 wks |
50 - 199 | $9.81 | 6 wks |
200 - 499 | $9.46 | 6 wks |
500+ | Request for Quote |
$10.96
Availability: 27 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 2 mm |
---|---|
Cap Screw Size | M3 |
Length When Ass´y | 12.7 mm |
Material | Brass, Bright Dip |
Outside Dia. | 6.4 mm |
Shaft Depth (N•m) | 3.8 mm |
Substitute Part | A 5B15M000602T |