A 5A27-2010

A complete Coupling: Require Two(2)Hubs, One(1) Spider of the same size code
Qty Range Price/Unit Ships Within
1 - 9 $10.40 4 wks
10 - 49 $9.62 4 wks
50 - 99 $8.64 4 wks
100 - 199 $8.15 4 wks
200+ Request for Quote
$10.40

Availability: 50 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.3125 Inch
Coupling Length 1.1875 Inch
Matching Hub Any Size 20
Material Aluminum
Outside Diameter 0.78 Inch
Size Code 20 Inch
Torque Rating See Spider Rating

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team