A 5A27-2008
A complete Coupling: Require Two(2)Hubs, One(1) Spider of the same size code
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $10.40 | 8 wks |
10 - 49 | $9.62 | 8 wks |
50 - 99 | $8.64 | 8 wks |
100 - 199 | $8.15 | 8 wks |
200+ | Request for Quote |
$10.40
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.25 Inch |
---|---|
Coupling Length | 1.1875 Inch |
Matching Hub | Any Size 20 |
Material | Aluminum |
Outside Diameter | 0.78 Inch |
Size Code | 20 Inch |
Torque Rating | See Spider Rating |