A 5A15M332510
Any combination of A 5A15M332506,A 5A15M332508,A 5A15M332510, with A 5P15M3325 can be used to form a coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $28.27 | 4 wks |
10 - 49 | $26.73 | 4 wks |
50 - 199 | $25.35 | 4 wks |
200 - 499 | $21.28 | 6 wks |
500+ | Request for Quote |
$28.27
Availability: 28 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 10 mm |
---|---|
Cap Screw Size | M3 |
Length When Ass´y | 28.4 mm |
Material | Aluminum, Clear Anodized |
Outside Dia. | 25.4 MM |
Shaft Depth (N•m) | 8.6 mm |
Substitute Part | A 5A15M332510T |