A 5A15M331906
Any combination of A 5A15M331903,A 5A15M331904,A 5A15M331906, with A 5P15M3319 can be used to form a coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $21.94 | 4 wks |
10 - 49 | $20.75 | 4 wks |
50 - 199 | $19.67 | 4 wks |
200 - 499 | $16.14 | 6 wks |
500+ | Request for Quote |
$21.94
Availability: 59 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 6 mm |
---|---|
Cap Screw Size | M3 |
Length When Ass´y | 22 mm |
Material | Aluminum, Clear Anodized |
Outside Dia. | 19.1 MM |
Shaft Depth (N•m) | 6.3 mm |
Substitute Part | A 5A15M331906T |