A 5A15M331504

Any combination of A 5A15M331503,A 5A15M331504,A 5A15M331506, with A 5P15M3315 can be used to form a coupling
Qty Range Price/Unit Ships Within
1 - 9 $14.06 4 wks
10 - 49 $13.29 4 wks
50 - 199 $12.6 4 wks
200 - 499 $10.83 6 wks
500+ Request for Quote
$14.06

Availability: 86 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 4 mm
Cap Screw Size M2.5
Length When Ass´y 25.9 mm
Material Aluminum, Clear Anodized
Outside Dia. 15 mm
Shaft Depth (N•m) 8.1 mm
Substitute Part A 5A15M331504T

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team