A 5A15M331503
Any combination of A 5A15M331503,A 5A15M331504,A 5A15M331506, with A 5P15M3315 can be used to form a coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.06 | 4 wks |
10 - 49 | $13.29 | 4 wks |
50 - 199 | $12.6 | 4 wks |
200 - 499 | $10.83 | 6 wks |
500+ | Request for Quote |
$14.06
Availability: 96 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 3 mm |
---|---|
Cap Screw Size | M2.5 |
Length When Ass´y | 25.9 mm |
Material | Aluminum, Clear Anodized |
Outside Dia. | 15 mm |
Shaft Depth (N•m) | 8.1 mm |
Substitute Part | A 5A15M331503T |