A 5A15M003312
Any combination of A 5A15M003310, A 5A15M003312, with A 5 P15M0033 (Disc), can be used to form a coupling.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $22.90 | 6 wks |
10 - 49 | $21.7 | 6 wks |
50 - 199 | $20.49 | 6 wks |
200 - 499 | $19.77 | 6 wks |
500+ | Request for Quote |
$22.90
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 10 mm |
---|---|
Cap Screw Size | M4 |
Length When Ass´y | 48 mm |
Material | Aluminum, Clear Anodized |
Outside Dia. | 33.3 mm |
Shaft Depth (N•m) | 13 mm |
Substitute Part | A 5A15M003312T |