A 5A15M003310

Any combination of A 5A15M003310, A 5A15M003312, with A 5 P15M0033 (Disc), can be used to form a coupling.
Qty Range Price/Unit Ships Within
1 - 9 $22.90 6 wks
10 - 49 $21.7 6 wks
50 - 199 $20.49 6 wks
200 - 499 $19.77 6 wks
500+ Request for Quote
$22.90

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 10 mm
Cap Screw Size M4
Length When Ass´y 48 mm
Material Aluminum, Clear Anodized
Outside Dia. 33.3 mm
Shaft Depth (N•m) 13 mm
Substitute Part A 5A15M003310T

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team