A 5A15M002508

Any combination of A 5A15M002508, A 5A15M002510, with A 5 P15M0025 (Disc), can be used to form a coupling.
Qty Range Price/Unit Ships Within
1 - 9 $15.30 6 wks
10 - 49 $14.49 6 wks
50 - 199 $13.69 6 wks
200 - 499 $13.2 6 wks
500+ Request for Quote
$15.30

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 8 mm
Cap Screw Size M4
Length When Ass´y 28.4 mm
Material Aluminum, Clear Anodized
Outside Dia. 25.4 MM
Shaft Depth (N•m) 8.6 mm
Substitute Part A 5A15M002508T

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team