A 5A15M001906
Any combination of A 5A15M001906, A 5A15M001908, with A 5 P15M0019 (Disc), can be used to form a coupling.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.28 | 6 wks |
10 - 49 | $10.68 | 6 wks |
50 - 199 | $10.09 | 6 wks |
200 - 499 | $9.73 | 6 wks |
500+ | Request for Quote |
$11.28
Availability: 190 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 6 mm |
---|---|
Cap Screw Size | M3 |
Length When Ass´y | 22 mm |
Material | Aluminum, Clear Anodized |
Outside Dia. | 19.1 MM |
Shaft Depth (N•m) | 6.3 mm |
Substitute Part | A 5A15M001906T |