A 5A15M001506

Any combination of A 5A15M001504, A 5A15M001506, with A 5 P15M0015 (Disc), can be used to form a coupling.
Qty Range Price/Unit Ships Within
1 - 9 $11.28 6 wks
10 - 49 $10.68 6 wks
50 - 199 $10.09 6 wks
200 - 499 $9.73 6 wks
500+ Request for Quote
$11.28

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 6 mm
Cap Screw Size M3
Length When Ass´y 25.9 mm
Material Aluminum, Clear Anodized
Outside Dia. 15 mm
Shaft Depth (N•m) 8.1 mm
Substitute Part A 5A15M001506T

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team