A 4T15-312
HEXAGONAL WRENCH, FOR 3/8 CAP SCREW & 5/8 SET SCREW.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $2.12 | 11 wks |
10 - 24 | $1.75 | 11 wks |
25 - 49 | $1.5 | 11 wks |
50 - 99 | $1.36 | 11 wks |
100+ | Request for Quote |
$2.12
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Cap Screw Size | 3/8 |
---|---|
Dim. Across Flat | 5/16 |
Finish | Black Oxide |
Material | Alloy Steel |
Set Screw Size | 5/8 |