A 4T15-125
HEXAGONAL WRENCH, FOR N/A CAP SCREW & 1/4 SET SCREW.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $0.66 | 4 wks |
10 - 24 | $0.51 | 4 wks |
25 - 49 | $0.42 | 4 wks |
50 - 99 | $0.36 | 4 wks |
100+ | Request for Quote |
$0.66
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Cap Screw Size | N/A |
---|---|
Dim. Across Flat | 1/8 |
Finish | Black Oxide |
Material | Alloy Steel |
Set Screw Size | 1/4 |