A 4T15-050
HEXAGONAL WRENCH, FOR #0 CAP SCREW & #3 & 4 SET SCREW
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $0.52 | 4 wks |
10 - 24 | $0.4 | 4 wks |
25 - 49 | $0.33 | 4 wks |
50 - 99 | $0.29 | 4 wks |
100+ | Request for Quote |
$0.52
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Cap Screw Size | #0 |
---|---|
Dim. Across Flat | 0.05 |
Finish | Black Oxide |
Material | Alloy Steel |
Set Screw Size | #3 & 4 |