A 4T15-028
HEXAGONAL WRENCH, FOR #0 SET SCREW.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $0.98 | 11 wks |
10 - 24 | $0.76 | 11 wks |
25 - 49 | $0.62 | 11 wks |
50 - 99 | $0.54 | 11 wks |
100+ | Request for Quote |
$0.98
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Cap Screw Size | N/A |
---|---|
Dim. Across Flat | 0.028 |
Finish | Black Oxide |
Material | Alloy Steel |
Set Screw Size | #0 |