A 3Z55-PR425B
Spring Mounted Reel, 0.0625" Cable Diameter, 162 Length, 5 Outside Diameter, 5" wide
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $181.82 | 7 wks |
25 - 49 | $169.67 | 7 wks |
50 - 99 | $153.33 | 7 wks |
100 - 249 | $149.09 | 9 wks |
250+ | Request for Quote |
$181.82
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Cable Diameter | 0.0625 Inch |
---|---|
Cable Length | 162 Inch |
Cable Pull | See Catalog Page |
Mounting Hole Size (D) | 0.3125 Inch (sq.) |
Mounting Method | Arbor Mounted |
Outside Dia. (B) | 5 Inch |
Overall Width (C) | 1.125 Inch |
Stud - Part Number | A 3C55-0546 |