A 3Z55-PR310B
Spring Mounted Reel, 0.046875" Cable Diameter, 120 Length, 3.375 Outside Diameter, 3.375" wide
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $156.57 | 7 wks |
25 - 49 | $150 | 7 wks |
50 - 99 | $129.73 | 7 wks |
100 - 249 | $93.1 | 9 wks |
250+ | Request for Quote |
$156.57
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Cable Diameter | 0.0625 Inch |
---|---|
Cable Length | 120 Inch |
Cable Pull | See Catalog Page |
Mounting Hole Size (D) | 0.3125 Inch (sq.) |
Mounting Method | Arbor Mounted |
Outside Dia. (B) | 3.375 Inch |
Overall Width (C) | 1.125 Inch |
Stud - Part Number | A 3C55-0546 |