A 3Z55-MR433E

Spring Mounted Reel, 0.0625" Cable Diameter, 120 Length, 5 Outside Diameter, 5" wide
Qty Range Price/Unit Ships Within
1 - 24 $189.76 4 wks
25 - 49 $179.67 4 wks
50 - 99 $168.33 4 wks
100 - 249 $156.9 6 wks
250+ Request for Quote
$189.76

Availability: 10 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Cable Diameter 0.0625 Inch
Cable Length 120 Inch
Cable Pull See Catalog Page
Mounting Hole Size (D) 0.4375 Inch (sq.)
Mounting Method Arbor Mounted
Outside Dia. (B) 5 Inch
Overall Width (C) 1.625 Inch
Stud - Part Number A 3C55-0771

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team