A 3Z55-MR433D
Spring Mounted Reel, 0.0625" Cable Diameter, 120 Length, 5 Outside Diameter, 5" wide
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $204.00 | 7 wks |
| 25 - 49 | $192.37 | 7 wks |
| 50 - 99 | $181.67 | 7 wks |
| 100 - 249 | $166.89 | 9 wks |
| 250+ | Request for Quote |
$204.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Cable Diameter | 0.0625 Inch |
|---|---|
| Cable Length | 120 Inch |
| Cable Pull | See Catalog Page |
| Mounting Hole Size (D) | 0.4375 Inch (sq.) |
| Mounting Method | Arbor Mounted |
| Outside Dia. (B) | 5 Inch |
| Overall Width (C) | 1.375 Inch |
| Stud - Part Number | A 3C55-0771 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities