A 3Z55-CBLATT
Spring-Powered Reel Cable Attachment, 1.1" Diameter, 0.2" Thick, Material: ABS Plastic, Black
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.02 | 7 wks |
25 - 49 | $0.93 | 7 wks |
50 - 249 | $0.84 | 7 wks |
250+ | Request for Quote |
$1.02
Availability: 64 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Hole Size | 0.156 Inch |
---|---|
Material | Black ABS Plastic |
Outside Diameter | 1.1 Inch |
Thickness | 0.2 Inch |