A 3Z55-C07

Spring-Powered Reel, 0.024" Cable Diameter, 50" Cable Length, 1.87 X 1.87 Case, 0.58" Thick
Qty Range Price/Unit Ships Within
1 - 24 $27.23 4 wks
25 - 49 $26.72 4 wks
50 - 99 $26.11 4 wks
100 - 249 $25.86 6 wks
250+ Request for Quote
$27.23

Availability: 12 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Breaking Strength (lbs) 40 lbs
Cable Diameter 0.024 Inch
Cable Length 50 Inch
Casing Size (L X W) 1.87 X 1.87 Inch
Material (Cable) Stainless Steel, Nylon Coated
Material (Casing) White Nylon
Mounting Hole Size (d) 0.151 Inch
Retractable Load (oz.) 7 oz.
Thickness (W) 0.58 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team