A 3Z55-A04
Spring-Powered Reel, 0.024" Cable Diameter, 26" Cable Length, 1.08 X 1.08 Case, 0.49" Thick
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.05 | 4 wks |
25 - 49 | $16.4 | 4 wks |
50 - 99 | $15.87 | 4 wks |
100 - 249 | $15.46 | 6 wks |
250+ | Request for Quote |
$17.05
Availability: 24 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Breaking Strength (lbs) | 40 lbs |
---|---|
Cable Diameter | 0.024 Inch |
Cable Length | 26 Inch |
Casing Size (L X W) | 1.08 X 1.08 Inch |
Material (Cable) | Stainless Steel, Nylon Coated |
Material (Casing) | Black Nylon |
Mounting Hole Size (d) | 0.1 Inch |
Retractable Load (oz.) | 4 oz. |
Thickness (W) | 0.49 Inch |