A 3Z53-ML45753
Spirator Spring-Powered Reel, 0.024in. Cable Diameter, 64in. Cable Length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $76.12 | 16 wks |
10 - 24 | $69.36 | 16 wks |
25 - 49 | $65.02 | 16 wks |
50 - 99 | $54.11 | 16 wks |
100+ | Request for Quote |
$76.12
Availability: 41 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Cable Diameter | 0.024 Inch |
---|---|
Cable Length | 64 Inch |
Cable Pull (lbs) | 1 lbs |
Mounting Method | Base Mounted |