A 3Z53-ML3976

Spring-Powered Reel, 0.09375". Cable Diameter, 60". Cable Length, 3.375". Outside Diameter, 1". Wide
Qty Range Price/Unit Ships Within
1 - 9 $127.56 16 wks
10 - 24 $116.22 16 wks
25 - 49 $108.96 16 wks
50 - 99 $96.05 16 wks
100+ Request for Quote
$127.56

Availability: 7 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Cable Diameter 0.09375 Inch
Cable Length 60 Inch
Cable Pull 5
Mounting Hole Size (D) 0.3125 Inch (sq.)
Mounting Method Arbor Mounted
Outside Dia. (B) 3.375 Inch
Overall Width (C) 1 Inch
Stud - Part Number A 3C53-P11404
Substitute Part A 3Z55-MR320B

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team