A 3Z53-ML2800
Spring-Powered Reel, 0.09375". Cable Diameter, 120". Cable Length, 5". Outside Diameter, 1.625". Wide
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $261.10 | 19 wks |
10 - 24 | $237.89 | 19 wks |
25 - 49 | $223.02 | 19 wks |
50 - 99 | $200.93 | 19 wks |
100+ | Request for Quote |
$261.10
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Cable Diameter | 0.09375 Inch |
---|---|
Cable Length | 120 Inch |
Cable Pull | 24 |
Mounting Hole Size (D) | 0.4375 Inch (sq.) |
Mounting Method | Arbor Mounted |
Outside Dia. (B) | 5 Inch |
Overall Width (C) | 1.625 Inch |
Stud - Part Number | A 3C53-P10152 |
Substitute Part | A 3Z55-MR433D |