A 3Z53-ML1881
Spring-Powered Reel, 0.09375". Cable Diameter, 123". Cable Length, 3.375". Outside Diameter, 1". Wide
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $144.59 | 19 wks |
10 - 24 | $131.73 | 19 wks |
25 - 49 | $123.5 | 19 wks |
50 - 99 | $119.19 | 19 wks |
100+ | Request for Quote |
$144.59
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Cable Diameter | 0.09375 Inch |
---|---|
Cable Length | 123 Inch |
Cable Pull | 2 |
Mounting Hole Size (D) | 0.3125 Inch (sq.) |
Mounting Method | Arbor Mounted |
Outside Dia. (B) | 3.375 Inch |
Overall Width (C) | 1 Inch |
Stud - Part Number | A 3C53-P11404 |