A 3Z53-ML1851
Spring-Powered Reel, 0.09375". Cable Diameter, 60". Cable Length, 3.375". Outside Diameter, 1". Wide
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $136.05 | 22 wks |
| 10 - 24 | $123.96 | 22 wks |
| 25 - 49 | $116.21 | 22 wks |
| 50 - 99 | $112.17 | 22 wks |
| 100+ | Request for Quote |
$136.05
Availability: 4 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Cable Diameter | 0.09375 Inch |
|---|---|
| Cable Length | 60 Inch |
| Cable Pull | 10 |
| Mounting Hole Size (D) | 0.3125 Inch (sq.) |
| Mounting Method | Arbor Mounted |
| Outside Dia. (B) | 3.375 Inch |
| Overall Width (C) | 1 Inch |
| Stud - Part Number | A 3C53-P11404 |
| Substitute Part | A 3Z55-MR425B |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities