A 3Z53-ML1710
Spring-Powered Reel, 0.09375". Cable Diameter, 90". Cable Length, 3.375". Outside Diameter, 1". Wide
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $134.59 | 16 wks |
10 - 24 | $122.62 | 16 wks |
25 - 49 | $114.96 | 16 wks |
50 - 99 | $101.32 | 16 wks |
100+ | Request for Quote |
$134.59
Availability: 9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Cable Diameter | 0.09375 Inch |
---|---|
Cable Length | 90 Inch |
Cable Pull | 3.5 |
Mounting Hole Size (D) | 0.3125 Inch (sq.) |
Mounting Method | Arbor Mounted |
Outside Dia. (B) | 3.375 Inch |
Overall Width (C) | 1 Inch |
Stud - Part Number | A 3C53-P11404 |
Substitute Part | A 3Z55-MR315B |