A 3Z53-ML1565
Spirator Spring-Powered Reel, 0.024in. Cable Diameter, 64in. Cable Length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $175.76 | 19 wks |
10 - 24 | $160.13 | 19 wks |
25 - 49 | $150.13 | 19 wks |
50 - 99 | $136.65 | 19 wks |
100+ | Request for Quote |
$175.76
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Cable Diameter | 0.024 Inch |
---|---|
Mounting Method | Base Mounted |
Retracting Force | 0.75 |
Usable Cable Length | 61 Inch |