A 3Z52-ML2921

Neg'ator Spring Motor Assembly, Rated @ 3.9 lb-in Spring Torque & 2000 C
Qty Range Price/Unit Ships Within
1 - 9 $267.76 16 wks
10 - 24 $241.63 16 wks
25 - 49 $202.64 16 wks
50 - 99 $166.94 16 wks
100+ Request for Quote
$267.76

Availability: 3 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Unit Size (l x w x h) 3.750 / 2.875 / 1.187
Cable Diameter 0.024 Inch
Cable Length 72 Inch
Cable Tension (lbs) 5 lbs
Endurance (Cycles) 2000 Cycles
Material (Cable) Uncoated Stainless Steel
Material (Spring) 301 Stainless Steel
Mounting Method Base Mounted
No. Of Revolutions 15
Spring Torque (lbf-in.) 3.9 lb-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team