A 3Z52-ML2918

Neg'ator Spring Motor Assembly, Rated @ 1.56 lb-in Spring Torque & 2500 C
Qty Range Price/Unit Ships Within
1 - 9 $183.46 16 wks
10 - 24 $165.56 16 wks
25 - 49 $138.84 16 wks
50 - 99 $114.38 16 wks
100+ Request for Quote
$183.46

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Unit Size (l x w x h) 3.750 / 2.500 / 1.187
Cable Diameter 0.024 Inch
Cable Length 72 Inch
Cable Tension (lbs) 2 lbs
Endurance (Cycles) 2500 Cycles
Material (Cable) Uncoated Stainless Steel
Material (Spring) 301 Stainless Steel
Mounting Method Base Mounted
No. Of Revolutions 15
Spring Torque (lbf-in.) 1.56 lb-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team