A 3Z52-ML2492
Neg'ator Spring Motor Assembly, Rated @ 3.63 lb-in Spring Torque & 15000 C
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $377.62 | 16 wks |
10 - 24 | $340.78 | 16 wks |
25 - 49 | $285.8 | 16 wks |
50 - 99 | $235.45 | 16 wks |
100+ | Request for Quote |
$377.62
Availability: 19 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Unit Size (l x w x h) | 6.25 / 3.25 / 2.35 |
---|---|
Cable Diameter | 0.031 Inch |
Cable Length | 273 Inch |
Cable Tension (lbs) | 3.1 lbs |
Endurance (Cycles) | 15000 Cycles |
Material (Cable) | Nylon Coated Steel |
Material (Spring) | 301 Stainless Steel |
Mounting Method | Base Mounted |
No. Of Revolutions | 45 |
Spring Torque (lbf-in.) | 3.63 lb-in |