A 3Z52-ML2490

Neg'ator Spring Motor Assembly, Rated @ 5.62 lb-in Spring Torque & 9000 C
Qty Range Price/Unit Ships Within
1 - 9 $370.30 16 wks
10 - 24 $334.17 16 wks
25 - 49 $280.25 16 wks
50 - 99 $230.87 16 wks
100+ Request for Quote
$370.30

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Unit Size (l x w x h) 6.25 / 3.25 / 2.25
Cable Diameter 0.031 Inch
Cable Length 235 Inch
Cable Tension (lbs) 5 lbs
Endurance (Cycles) 9000 Cycles
Material (Cable) Nylon Coated Steel
Material (Spring) 301 Stainless Steel
Mounting Method Base Mounted
No. Of Revolutions 40
Spring Torque (lbf-in.) 5.62 lb-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team