A 3Z52-ML2484
Neg'ator Spring Motor Assembly, Rated @ 13.9 lb-in Spring Torque & 2500 C
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $356.62 | 19 wks |
10 - 24 | $321.83 | 19 wks |
25 - 49 | $269.91 | 19 wks |
50 - 99 | $222.36 | 19 wks |
100+ | Request for Quote |
$356.62
Availability: 10 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Unit Size (l x w x h) | 6.25 / 3.25 / 2.25 |
---|---|
Cable Diameter | 0.031 Inch |
Cable Length | 160 Inch |
Cable Tension (lbs) | 13.5 lbs |
Endurance (Cycles) | 2500 Cycles |
Material (Cable) | Nylon Coated Steel |
Material (Spring) | 301 Stainless Steel |
Mounting Method | Base Mounted |
No. Of Revolutions | 29 |
Spring Torque (lbf-in.) | 13.9 lb-in |