A 3Z52-ML2482

Neg'ator Spring Motor Assembly, Rated @ 15.5 lb-in Spring Torque & 2000 C
Qty Range Price/Unit Ships Within
1 - 9 $349.03 16 wks
10 - 24 $314.98 16 wks
25 - 49 $264.16 16 wks
50 - 99 $217.62 16 wks
100+ Request for Quote
$349.03

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Unit Size (l x w x h) 6.25 / 3.25 / 2.25
Cable Diameter 0.031 Inch
Cable Length 160 Inch
Cable Tension (lbs) 15 lbs
Endurance (Cycles) 2000 Cycles
Material (Cable) Nylon Coated Steel
Material (Spring) 301 Stainless Steel
Mounting Method Base Mounted
No. Of Revolutions 29
Spring Torque (lbf-in.) 15.5 lb-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team