A 3Z52-ML2478
Neg'ator Spring Motor Assembly, Rated @ 7.95 lb-in Spring Torque & 5000 C
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $308.54 | 19 wks |
10 - 24 | $278.44 | 19 wks |
25 - 49 | $233.5 | 19 wks |
50 - 99 | $192.36 | 19 wks |
100+ | Request for Quote |
$308.54
Availability: 13 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Unit Size (l x w x h) | 5 / 2.75 / 2.25 |
---|---|
Cable Diameter | 0.031 Inch |
Cable Length | 37 Inch |
Cable Tension (lbs) | 10 lbs |
Endurance (Cycles) | 5000 Cycles |
Material (Cable) | Nylon Coated Steel |
Material (Spring) | 301 Stainless Steel |
Mounting Method | Base Mounted |
No. Of Revolutions | 7 |
Spring Torque (lbf-in.) | 7.95 lb-in |