A 3Z52-ML1448
Neg'ator Spring Motor Assembly, Rated @ 0.1 lb-in Spring Torque & 3000 C
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $191.79 | 19 wks |
| 10 - 24 | $173.07 | 19 wks |
| 25 - 49 | $145.16 | 19 wks |
| 50 - 99 | $119.57 | 19 wks |
| 100+ | Request for Quote |
$191.79
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Approximate Unit Size (l x w x h) | 1.63 /.63 / 1.00 |
|---|---|
| Cable Diameter | 0.015 Inch |
| Cable Length | 36 Inch |
| Cable Tension (lbs) | 0.375 lbs |
| Endurance (Cycles) | 3000 Cycles |
| Material (Cable) | Nylon Monofilament |
| Material (Spring) | 301 Stainless Steel |
| Mounting Method | Base Mounted |
| No. Of Revolutions | 20 |
| Spring Torque (lbf-in.) | 0.1 lb-in |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities