A 3Z16-0300C
53 To 1 Gear Ratio, Reversible 12V D.C. Gearmotor with Plastic Housing & Steel Shaft
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $46.10 | 4 wks |
5 - 9 | $43.88 | 4 wks |
10 - 24 | $41.49 | 4 wks |
25 - 49 | $39.26 | 4 wks |
50+ | Request for Quote |
$46.10
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Current (No Load) | 2.5 ( mA ) |
---|---|
Gear Ratio (to 1) | 53 |
Material (Housing / Shaft) | Plastic / Steel |
Max. Housing Dia. (Inch) | 2 Inch |
Output Shaft Dia. | 0.125 |
Overall Length | 2.615 Inch |
Rated Torque (oz.in.) | 0.6 oz-in |
Rated Voltage | 12 |
rpm - No Load | 30 |
Stall Torque (oz.in.) | 2 oz-in |